KIPP is expanding its clamping technology portfolio with the inclusion of°SOLIDBolt products,°an innovative°mechanical zero-point clamping system. The focus is on applications where°short set-up times, flexible constructions and economical solutions°are crucial - from single part production to automated large batch production.°
The°SOLIDBolt system enables clamping devices, fixtures and workpieces to be changed in just a few seconds. Unlike conventional systems, KIPP relies on a°punctual use of zero-point bolts°instead of full-surface zero-point plates. The mechanics are relocated to the clamping devices, while the machine and baseplates remain simple.